IESNA:LM-63-2002
[TEST]P1502868
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]07/22/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2606-843-4)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]PRV-P-30-722-U-T2RE
[LUMINAIRE] PREVAIL PETITE DISCRETE LED 1 SQUARE 30W 70CRI 2200K FIXTURE w/ TYPE II ROADWAY ILLUMIANCE DISTRIBUTION OPTIC
[LAMP] (10) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.27A 32.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_THDi]10.0%
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3906.6
TILT=NONE
10 -1 1 38 22 1 1 0.3333 0.3333 0.0000
1.000 1 32.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 66 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 76 85 90 95 105 115 125 135 145 155 165 175 180 
598.1 602.2 603.1 549.8 517.3 533.9 573.1 613.1 672.2 742.2 830.5 957.9 1142.0 1356.1 1536.0 1673.4 1785.9 1883.3 
1979.1 1902.5 1659.2 1338.6 1045.4 887.9 641.4 366.5 199.9 177.4 170.8 165.8 151.6 125.8 97.5 70.0 44.1 15.8 0.8 
0.0 
598.1 603.9 604.7 551.4 516.4 533.9 572.2 613.1 669.7 738.0 825.5 952.9 1152.8 1356.9 1531.8 1670.9 1782.5 1877.5 
1978.3 1909.1 1686.7 1330.2 1063.7 904.6 649.7 378.2 208.2 180.8 170.8 166.6 151.6 127.4 100.0 72.5 44.1 17.5 0.8 
0.0 
598.1 606.4 610.6 561.4 521.4 534.8 571.4 616.4 673.0 742.2 834.6 959.6 1127.8 1337.7 1513.5 1670.9 1792.5 
1889.1 1991.6 1966.6 1798.4 1494.3 1189.5 1002.0 760.5 443.1 248.2 206.6 184.9 178.3 167.4 143.3 118.3 90.0 55.0 
25.0 0.8 0.0 
598.1 606.4 617.2 575.6 530.6 538.1 573.1 619.7 677.2 744.7 838.0 965.4 1115.3 1275.3 1475.2 1635.9 1783.4 
1894.1 1999.1 2037.4 1943.3 1722.6 1443.5 1232.8 984.6 649.7 353.2 273.2 220.7 187.4 176.6 157.4 124.1 98.3 
70.8 31.7 1.7 0.0 
598.1 606.4 621.4 593.1 553.9 543.9 569.7 618.9 675.5 743.8 831.3 950.4 1089.5 1236.1 1395.2 1566.0 1730.0 1863.3 
1975.8 2067.4 2067.4 1953.3 1701.7 1442.7 1267.8 974.6 558.9 408.1 270.7 175.8 143.3 132.4 119.9 95.8 65.8 30.0 
1.7 0.0 
598.1 602.2 619.7 609.7 583.9 558.9 568.9 605.6 662.2 722.2 806.3 907.1 1026.2 1162.8 1308.6 1457.7 1605.9 1753.4 
1865.0 1970.8 2049.9 2036.6 1910.0 1672.6 1378.5 1190.3 922.9 701.3 466.5 160.8 100.8 82.5 75.8 73.3 63.3 33.3 3.3 
0.0 
598.1 601.4 617.2 628.0 615.6 603.1 593.1 606.4 642.2 698.0 765.5 847.1 945.4 1060.4 1185.3 1317.7 1441.0 1569.3 
1680.9 1790.0 1890.0 1982.4 2022.4 1974.1 1827.5 1613.4 1411.0 1353.6 1207.0 747.2 291.5 87.5 70.8 60.8 50.0 
29.2 3.3 0.0 
598.1 598.9 609.7 628.9 641.4 645.5 646.4 653.9 666.4 689.7 725.5 772.1 833.0 917.9 1013.7 1127.0 1225.3 1331.1 
1453.5 1571.8 1705.9 1856.7 2026.6 2205.7 2309.8 2295.6 2118.2 2010.8 1872.5 1688.4 1426.0 815.5 316.5 99.1 
60.0 33.3 4.2 0.0 
598.1 598.9 604.7 618.1 640.5 663.0 690.5 717.2 745.5 770.5 795.5 817.1 840.5 876.3 925.4 998.7 1084.5 1171.1 
1274.4 1411.0 1600.1 1872.5 2188.2 2509.7 2807.9 2999.5 3076.1 3085.3 3067.8 2860.4 2343.9 1527.6 836.3 
267.4 78.3 36.7 3.3 0.0 
598.1 597.2 603.9 619.7 639.7 663.9 690.5 718.0 749.7 777.1 805.5 826.3 849.6 882.9 934.6 1004.5 1091.2 1172.0 
1281.1 1408.5 1625.1 1891.6 2211.5 2545.5 2816.2 3008.6 3095.3 3113.6 3107.8 2942.0 2403.9 1545.1 856.3 
252.4 77.5 35.0 4.2 0.0 
598.1 599.7 604.7 614.7 633.0 654.7 684.7 715.5 751.3 791.3 827.1 858.8 887.1 913.8 947.1 993.7 1042.0 1098.7 
1173.6 1266.1 1428.5 1603.4 1771.7 1933.3 2078.2 2209.8 2246.5 2219.8 2153.2 1989.9 1660.9 1120.3 523.9 160.8 
55.8 21.7 4.2 0.0 
598.1 599.7 604.7 613.9 630.5 654.7 683.0 714.7 748.8 783.0 811.3 836.3 852.1 864.6 877.1 890.4 907.9 935.4 
993.7 1093.7 1275.3 1476.0 1660.1 1825.8 1987.4 2079.9 2087.4 2069.9 2005.8 1772.5 1361.9 839.6 406.5 125.8 
51.6 23.3 2.5 0.0 
598.1 599.7 604.7 613.9 628.0 650.5 675.5 702.2 726.3 745.5 756.3 758.8 752.2 746.3 745.5 750.5 753.0 768.0 804.6 
865.4 992.0 1149.5 1297.7 1376.0 1380.2 1345.2 1304.4 1273.6 1208.6 952.9 587.2 298.2 136.6 71.6 48.3 20.0 2.5 
0.0 
598.1 601.4 606.4 610.6 615.6 620.6 620.6 616.4 610.6 598.1 579.7 561.4 534.8 498.9 471.5 449.8 420.6 382.3 344.8 
314.9 304.0 315.7 316.5 312.4 314.0 323.2 298.2 276.5 232.4 159.9 110.0 85.0 67.5 53.3 40.8 19.2 2.5 0.0 
598.1 603.1 604.7 598.9 590.6 577.2 558.9 539.8 517.3 491.4 474.0 460.6 449.8 437.3 421.5 402.3 375.7 344.8 311.5 
278.2 243.2 214.1 196.6 187.4 179.1 163.3 140.8 132.4 119.1 105.0 95.0 80.8 67.5 53.3 38.3 15.8 2.5 0.0 
598.1 604.7 598.9 585.6 565.6 541.4 518.9 496.4 478.9 471.5 468.1 465.6 461.5 453.1 441.5 422.3 396.5 357.3 316.5 
273.2 235.7 210.7 196.6 183.3 164.9 144.9 130.8 123.3 113.3 104.1 95.8 85.8 70.8 55.0 34.2 15.0 1.7 0.0 
598.1 601.4 589.7 568.9 543.9 520.6 499.8 483.1 479.8 481.4 481.4 478.9 473.1 466.5 457.3 438.1 405.6 365.7 324.9 
280.7 248.2 221.6 201.6 184.9 163.3 140.8 127.4 124.1 118.3 110.0 101.6 90.8 76.6 55.8 34.2 13.3 0.8 0.0 
598.1 600.6 583.9 558.1 532.3 511.4 493.1 488.9 493.1 494.8 492.3 487.3 481.4 474.0 459.8 434.8 395.7 355.7 304.9 
256.6 224.9 209.9 190.7 179.1 168.3 147.4 134.9 130.8 124.9 113.3 102.5 92.5 77.5 60.0 34.2 13.3 0.8 0.0 
598.1 600.6 580.6 552.2 523.9 505.6 495.6 498.1 503.9 503.9 498.9 493.9 487.3 477.3 456.5 424.0 375.7 321.5 271.5 
233.2 208.2 189.1 175.8 169.1 160.8 144.9 134.1 130.8 125.8 116.6 108.3 97.5 81.6 65.0 42.5 20.8 0.8 0.0 
598.1 597.2 573.1 542.3 518.1 502.3 499.8 506.4 510.6 508.1 503.1 498.9 491.4 478.9 454.0 414.0 349.0 298.2 255.7 
216.6 189.1 175.8 176.6 184.1 175.8 156.6 139.1 135.8 128.3 119.1 124.1 125.8 113.3 75.0 38.3 15.0 0.8 0.0 
598.1 598.1 573.9 543.9 515.6 500.6 501.4 509.8 513.1 509.8 505.6 500.6 493.9 480.6 449.8 400.7 337.3 288.2 249.1 
201.6 181.6 174.1 174.9 164.1 151.6 144.1 136.6 129.1 122.4 124.1 129.9 122.4 89.1 47.5 20.0 5.0 0.0 0.0 
598.1 599.7 573.9 543.9 516.4 501.4 503.1 510.6 513.9 510.6 506.4 501.4 494.8 480.6 450.6 397.3 337.3 289.0 245.7 
200.7 180.8 174.1 172.4 159.1 149.1 143.3 137.4 128.3 123.3 125.8 124.9 107.5 78.3 48.3 7.5 0.0 0.0 0.0 
